RIDERSERIES
Relay modules from the RIDERSERIES are the right choice for the reliable separation of input and output signals in industrial automation. The high-quality and universally usable relays have been specially developed for industrial applications and offer many well-considered details. Conventional relays, for example, can be simply plugged in, with retaining clips ensuring secure
mounting. The optional status LED plus test button make servicing easier. RIDERSERIES relay modules are divided into two product families. Both can be used in a wide range of industrial applications and have all the standard international approvals such as cURus, CSA and DNV GL.
- Control voltages from 12 to 230 V
- Switching currents from 6 to 16 A
- 1 to 4 changeover contacts
- Variants with built-in LED or test button
- Tailor-made accessories from cross-connections to marker
-
Item No.:8921030000Packaging unit:10 PC
RIDERSERIES RCM, Relay module, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:1181100000Packaging unit:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 230 V AC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Item No.:8869390000Packaging unit:10 PC
RIDERSERIES RCM, Relay socket, Number of contacts: 4, CO contact, Continuous current: 6 A, Screw connection
-
Item No.:8869580000Packaging unit:10 PC
RIDERSERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:8869770000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 6...60 V UC, Plug-in connection
-
Item No.:8870830000Packaging unit:10 PC
RIDERSERIES, Load, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:8869790000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:1172210000Packaging unit:10 PC
RIDERSERIES, RC filter, Rated control voltage: 230 V UC, Plug-in connection
-
Item No.:8869600000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Item No.:8869690000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:8869680000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Item No.:8869590000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Item No.:8869670000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Item No.:8869700000Packaging unit:10 PC
RIDERSERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:8869710000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 24 V UC, Plug-in connection
-
Item No.:8869730000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 110 V UC, Plug-in connection
-
Item No.:8869750000Packaging unit:10 PC
RIDERSERIES, Protective varistor, Rated control voltage: 230 V UC, Plug-in connection
-
Item No.:8869630000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8869640000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:8869610000Packaging unit:10 PC
RIDERSERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection