IT-TIMER
								Compact multi-functional timing relay for easy control signal adjustment
 
With IT-TIMER, Weidmüller‘s range includes a highly efficient timing relay with multi-voltage input that combines a range of functions with a compact size. It is particularly easy to configure the timer functions thanks to the flat front cover, the easy-to-read LED status indicator and operation with standard tools. IT-TIMER meets the requirements of IEC 618121. It is designed for an operating voltage range from 24 V DC to 48 V DC or 24 V AC to 240 V AC and can therefore be used in a wide variety of applications.
 
						With IT-TIMER, Weidmüller‘s range includes a highly efficient timing relay with multi-voltage input that combines a range of functions with a compact size. It is particularly easy to configure the timer functions thanks to the flat front cover, the easy-to-read LED status indicator and operation with standard tools. IT-TIMER meets the requirements of IEC 618121. It is designed for an operating voltage range from 24 V DC to 48 V DC or 24 V AC to 240 V AC and can therefore be used in a wide variety of applications.
- High level of functionality in a compact size
 - Timing functions that are easy to configure using standard tools
 - Can be used internationally thanks to compliance with EN 618121
 - Seven timing functions for a wide range of applications make the IT-TIMER a smart solution for your application
 
- 
		Produkt ID:2496190000Pakningsenhed:1 PC
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
 - 
		Produkt ID:2545120000Pakningsenhed:10 PC
IT TIMER, Multifunction timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...48 V DC, 24...230 V AC, Continuous current: 5 A, Screw connection
 
            Added to Your Shopping Cart