With LED, test button and free-wheel diode
Individual relays within the RIDERSERIES RCM
- 4 CO contacts
- DC coils
- With integrated status LED, free-wheeling diode and test button
-
Tuotteen tunnus:8957160000VPE:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 12 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:8957190000VPE:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 110 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:8957170000VPE:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 24 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
-
Tuotteen tunnus:8957180000VPE:10 PC
RIDERSERIES RCM, Relay, Number of contacts: 4, CO contact AgNi, Rated control voltage: 48 V DC, Continuous current: 6 A, Plug-in connection, Test button available: Yes
Added to Your Shopping Cart