TM 18 mm
Our extensive range of TM sleeves is suitable for all-purpose use. They cover a wide range of applications: from thin conductors to cables with large external diameters. This range offers printed inlay tags with maximum protection against outside influences. TM sleeves permit flexible installation.
- Optimum protection for printed inlay tags
- Wide range of applications for conductors and cables
- One tag type for all cross-sections
- TMX 30 for mounting with cable ties (width 4.6 mm)
-
Item No.:1798600000Packaging unit:1000 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm
-
Item No.:1806300000Packaging unit:500 PC
TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm
-
Item No.:1806310000Packaging unit:200 PC
TM, Socket x 14 mm, PVC, Colour: Transparent, Conductor O.D.: 10 - 14 mm
-
Item No.:1798530000Packaging unit:1000 PC
TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 2 - 4 mm
-
Item No.:1806320000Packaging unit:200 PC
TM, Socket x 18 mm, PVC, Colour: Transparent, Conductor O.D.: 14 - 22 mm
-
Item No.:1798480000Packaging unit:500 PC
TM, Socket x 6 mm, PVC, Colour: Transparent, Conductor O.D.: 4 - 6 mm
Added to Your Shopping Cart