Conductor nom. cross-section 4.0mm²
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Item No.:9036230000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9203630000Packaging unit:500 PC
Wire-end ferrule, Standard, 15 mm, 12 mm, grey
-
Item No.:9028520000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
Added to Your Shopping Cart