Wire end ferrules with plastic collar, special sizes
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
Conductor nom. cross-section 0.34mm²
Conductor nom. cross-section 0.5mm²
Conductor nom. cross-section 0.75mm²
Conductor nom. cross-section 1.0mm²
Conductor nom. cross-section 1.5mm²
Conductor nom. cross-section 2.5mm²
Conductor nom. cross-section 4.0mm²
Conductor nom. cross-section 10.0mm²
Conductor nom. cross-section 35.0mm²
-
Item No.:9204090000Packaging unit:500 PC
Wire-end ferrule, Standard, 6 mm, 6 mm, Turquoise
-
Item No.:9202910000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, white
-
Item No.:9004560000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
-
Item No.:9004590000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9202900000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, orange
-
Item No.:9025960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
ID výrobku:9028580000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9018550000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9202820000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Item No.:2091010000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9204240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 9 mm, Light Blue, white
-
Produkt ID:9202840000VPE:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, Light Blue
-
№ продукта:9202830000Ambalaj birimi:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9025700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:2092480000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
Item No.:9025970000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9018690000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
-
Item No.:9036330000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 14 mm, red
-
Item No.:9018650000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow