Conductor nom. cross-section 1.0mm²
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Item No.:9018690000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
-
Item No.:9025970000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:2092480000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, red
-
Item No.:9036330000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 21 mm, 14 mm, red
-
Item No.:9018650000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 12 mm, 8 mm, yellow
-
Item No.:9025710000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
Added to Your Shopping Cart