Conductor nom. cross-section 0.75mm²
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Item No.:9025960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9028580000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9018550000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:2091010000Packaging unit:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Item No.:9204240000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 9 mm, Light Blue, white
-
Item No.:9202840000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, Light Blue
-
Item No.:9202830000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, grey
-
Item No.:9202820000Packaging unit:500 PC
Wire-end ferrule, Twin wire-end ferrule, 15 mm, 12 mm, white
-
Item No.:9025700000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
Added to Your Shopping Cart