supplied loose in polybag
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Tuotteen tunnus:9028490000Confezione:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, blue
-
Ürün No.:9036210000Ambalaj birimi:500 PC
Wire-end ferrule, Standard, 12 mm, 10 mm, grey
-
Ürün No.:1333100000Ambalaj birimi:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Ürün No.:9426770000Ambalaj birimi:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Ürün No.:9036200000Ambalaj birimi:500 PC
Wire-end ferrule, Standard, 8 mm, 6 mm, grey
-
Ürün No.:9036220000Ambalaj birimi:500 PC
Wire-end ferrule, Standard, 13 mm, 10 mm, blue
Added to Your Shopping Cart