Serial/Ethernet Converter
Serial/Ethernet converter with 1 or 2 ports for industrial automation
- Improved surge protection for serial, LAN and supply ports
- Sturdy screw-on terminal blocks for the power supply and serial connectors
- Easy cabling with cascading Ethernet ports
- Redundant DC power supply inputs
- Warnings via relay output and e-mail
- Minimal power consumption
-
Item No.:1242080000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60 °C
-
Item No.:1285830000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 °C
-
Item No.:1242090000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, 0 °C...60 °C
-
Item No.:1285840000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, -40 °C...75 °C
Added to Your Shopping Cart