Media converter and protocol gateways
Media Converters enable conversion between fiber optic and copper Ethernet for long-distance data transmission and increased network flexibility. They offer high performance and support various speeds and standards, ensuring compatibility with your existing network, and are robust for use in harsh environments.
Serial/Ethernet Converters connect serial devices to an Ethernet network for remote management and data collection. They support multiple serial protocols for seamless integration and are easy to configure.
Modbus TCP/RTU Gateways translate the Modbus TCP and Modbus RTU protocols and vice versa to enable seamless data exchange. They ensure robust, secure data transmission and are designed for industrial applications.
-
Item No.:1241400000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1286880000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1241410000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1286890000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1241420000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, 0 °C...60 °C
-
Item No.:1286900000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:2682600000Packaging unit:1 PC
Serial/Ethernet converter and Modbus TCP/RTU gateway, Number of ports: 2x RJ45 10/100BASE-T(X), 1x DB9 male for RS-232/422/485, IP30, -40 °C...70 °C
-
Item No.:1242080000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60 °C
-
Item No.:1285830000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 °C
-
Item No.:1242090000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, 0 °C...60 °C
-
Item No.:1285840000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, IP30, -40 °C...75 °C