System for Yokogawa Pro-Safe
The use of Weidmüller interfaces in control cabinets enables clear and simple connections between the sensors/actuators of DCS Yokogawa cards. Eliminating the risk of wiring mistakes, saving space in cabinets and reducing the time it takes to build cabinets, are some of the installers' main objectives. The interfaces also offer additional features which provide numerous benefits such as:
- Redundancy: the interfaces have 2 40-pole (KS) or 50-pole (AKB) connectors for redundancy purposes.
- Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V.
- The cards can be mounted via tension clamp or screw connection.
- The interfaces can be adequately coated to withstand corrosive environments with a G3 rating (on request)
- Multiple functions are integrated: isolators, fuses with status indicator, relay and status LEDs.
-
Item No.:1371230000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LMNZF 5.08mm
-
Item No.:1371210000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
Item No.:1371180000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371250000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM3NZF 5.08mm
-
Tuotteen tunnus:1371130000Csomagolási egység:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371140000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
-
Item No.:1371170000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
Item No.:1371340000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371190000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
Item No.:1395380000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1395370000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
-
Item No.:1371540000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LL2N 5.08 mm
-
Item No.:1371390000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
Added to Your Shopping Cart