Solutions for Yokogawa
- Redundancy: the interfaces have 2 40-pole (KS) or 50-pole (AKB) connectors for redundancy purposes.
- Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V.
- The cards can be mounted via tension clamp or screw connection.
- The interfaces can be adequately coated to withstand corrosive environments with a G3 rating (on request)
- Multiple functions are integrated: isolators, fuses with status indicator, relay and status LEDs.
-
Item No.:1371530000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371580000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371550000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
Item No.:1371470000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371590000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
Item No.:1371500000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
Item No.:1371640000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
-
Item No.:1384330000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
-
Item No.:1384320000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1384280000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
-
Item No.:1384250000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1379510000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1397820000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LL3R 5.08 mm
-
Item No.:1384350000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
-
Item No.:1384340000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1384090000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LL2N 5.08 mm
-
Item No.:1395370000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
-
Item No.:1395380000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1371390000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm