System for Yokogawa C3000
The use of Weidmüller interfaces in control cabinets enables clear and simple connections between the sensors/actuators of DCS Yokogawa cards. Eliminating the risk of wiring mistakes, saving space in cabinets and reducing the time it takes to build cabinets, are some of the installers' main objectives. The interfaces also offer additional features which provide numerous benefits such as:
- Redundancy: the interfaces have 2 40-pole (KS) or 50-pole (AKB) connectors for redundancy purposes.
- Many of the interfaces activate a relay to indicate if one of the two possible power sources has dropped below a value of approximately 12 V.
- The cards can be mounted via tension clamp or screw connection.
- The interfaces can be adequately coated to withstand corrosive environments with a G3 rating (on request)
- Multiple functions are integrated: isolators, fuses with status indicator, relay and status LEDs.
-
Item No.:1384250000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1384320000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1384330000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
-
Item No.:1371530000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371470000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371580000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371640000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LL2N 5.08 mm
-
Item No.:1371500000Packaging unit:1 PC
Interface, RS, 2 x KS (40P), LM2NZF 5.08mm
-
-
Item No.:1379510000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1397820000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LL3R 5.08 mm
-
Item No.:1384340000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LM2NZF 5.08mm
-
Item No.:1384350000Packaging unit:1 PC
Interface, RS, 2 x AKB (50P), LP2N 5.08mm
Added to Your Shopping Cart