PCB circular connectors - IP67
All of the components in the M8 and M12 plug-in connector series are perfectly coordinated to one another, making design and assembly significantly easier.
Benefits of our PCB connectors:
- M8 and M12 versions available
- Different variants for different soldering processes
- Front and back panel mounting
- One and two-part variants
-
Product ID:1324010000VPE:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible
-
Product ID:1393080000VPE:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible
-
Product ID:1427670000VPE:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, Back panel mounting
-
Product ID:1444650000VPE:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible, Back panel mounting
-
Product ID:2168220000VPE:10 PC
PCB plug-in connector, M12, Solder connection, Cat.6A / Class EA (ISO/IEC 11801 2010), IP67, when screwed in, Reflow compatible
-
Product ID:8902820000VPE:10 PC
PCB connection element M12, Solder connection, Cat.5 (ISO/IEC 11801), IP65 in acc. with DIN EN 60529
-
Product ID:1393470000Obalová jednotka:10 PC
PCB connection element M12, Solder connection, Cat.5 (ISO/IEC 11801), IP65 in acc. with DIN EN 60529
-
Product ID:8902810000VPE:60 PC
PCB connection element M12, Solder connection, Cat.5 (ISO/IEC 11801), IP65 in acc. with DIN EN 60529
-
Product ID:2530910000VPE:1 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530890000VPE:1 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530900000VPE:1 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530880000VPE:1 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530820000VPE:60 PC
Built-in plugs, M12, Mounting thread: M 16, Number of poles: 5, Strand / cable length:
-
Product ID:2530850000VPE:60 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530830000VPE:60 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530870000VPE:60 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2530840000VPE:60 PC
Built-in plugs, M12, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length:
-
Product ID:2423820000VPE:25 PC
Built-in plugs, M8, Mounting thread: , Number of poles: 3, Strand / cable length:
-
Product ID:2424190000VPE:25 PC
Built-in plugs, M8, Mounting thread: , Number of poles: 8, Strand / cable length:
-
Product ID:2423880000VPE:25 PC
Built-in plugs, M8, Mounting thread: , Number of poles: 4, Strand / cable length: