Hood, Cable Entry at top
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
항목 번호:1787620000패키징 단위:1 PC
HDC - 外壳, 安装尺寸: 4, 防护等级: IP65, 插接状态下, 顶部进线, 插头外壳, 端部锁定,普通高度, 标准, 电缆接头尺寸: M 25
-
항목 번호:1787340000패키징 단위:1 PC
HDC - 外壳, 安装尺寸: 4, 防护等级: IP65, 插接状态下, 顶部进线, 插头外壳, 端部锁定,普通高度, 高的, 电缆接头尺寸: M 25
-
항목 번호:1787330000패키징 단위:1 PC
HDC - 外壳, 安装尺寸: 4, 防护等级: IP65, 插接状态下, 顶部进线, 插头外壳, 端部锁定,普通高度, 高的, 电缆接头尺寸: M 32
-
항목 번호:1655320000패키징 단위:1 PC
HDC - 外壳, 安装尺寸: 4, 防护等级: IP65, 插接状态下, 顶部进线, 插头外壳, 端部锁定,普通高度, 标准, 电缆接头尺寸: PG 16
-
항목 번호:1655360000패키징 단위:1 PC
HDC - 外壳, 安装尺寸: 4, 防护等级: IP65, 插接状态下, 顶部进线, 插头外壳, 端部锁定,普通高度, 高的, 电缆接头尺寸: PG 21
-
商品番号:1655380000패키징 단위:1 PC
HDC - 外壳, 安装尺寸: 4, 防护等级: IP65, 插接状态下, 顶部进线, 插头外壳, 端部锁定,普通高度, 高的, 电缆接头尺寸: PG 29
Added to Your Shopping Cart