Connectors
-
Item No.:1873860000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 2
-
Item No.:1873870000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 2
-
Item No.:1873880000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:1873890000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:1876040000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:1875620000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:2985550000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Item No.:2985540000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Item No.:2985430000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
Item No.:2985440000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
Item No.:3124540000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, PUSH IN with actuator, Installation size: 2
-
Item No.:3124530000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, PUSH IN with actuator, Installation size: 2
-
Item No.:3124560000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:3124550000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:3124580000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:3124570000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Installation size: 1
-
Item No.:1498400000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Installation size: 1
-
Item No.:1498300000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Installation size: 1
-
Item No.:1498100000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Installation size: 1