Připojení PUSH IN
Počet pólů: 4 - 48
Jmenovitý proud: 10 A
Jmenovité napětí 400 V
Jmenovité napětí podle UL/CSA: 600 V AC/DC
Technologie PUSH IN
-
Tuotteen tunnus:2985550000VPE:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Tuotteen tunnus:2985540000VPE:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Tuotteen tunnus:2985430000VPE:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
Tuotteen tunnus:2985440000VPE:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
Tuotteen tunnus:3124540000VPE:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, PUSH IN with actuator, Installation size: 2
-
Tuotteen tunnus:3124530000VPE:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, PUSH IN with actuator, Installation size: 2
-
Tuotteen tunnus:3124560000VPE:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Tuotteen tunnus:3124550000VPE:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Tuotteen tunnus:3124580000VPE:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Tuotteen tunnus:3124570000VPE:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5