Fixed-pole inserts
HA Series - 16A, 250V, 3 - 48 poles
HD Series - 10A, 250V, 7 - 128 poles
HDD Series - 10A, 250V, 24 - 216 poles
HDD Series - 10A, 250V, 52 poles, 1500V to PE
HE Series - 16A, 500V, 6 - 48 poles
HEE Series - 16A, 500V, 10 - 64 poles
HEEE series - 16A, 500V, 40 - 64 poles
HQ Series - 10A - 40A, 250V - 690V, 5 - 17 poles
HSB Series - 35A, 400V, 6 poles
HVE Series - 20A, 830V, 5 - 12 poles
MixMate Series - 10A - 110A, 160V- 1000V, 4 - 42 poles
AOC Series (Anti-Open Circuit) - 40A, 500V, 6 poles
-
Item No.:1873860000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 2
-
Item No.:1873870000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, Crimp connection, Installation size: 2
-
Item No.:1873880000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:1873890000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:1876040000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:1875620000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, Crimp connection, Installation size: 5
-
Item No.:2985550000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Item No.:2985540000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 3, PUSH IN with actuator, Installation size: 1
-
Item No.:2985430000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
Item No.:2985440000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 4, PUSH IN with actuator, Installation size: 1
-
Item No.:3124540000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 10, PUSH IN with actuator, Installation size: 2
-
Item No.:3124530000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 10, PUSH IN with actuator, Installation size: 2
-
Item No.:3124560000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:3124550000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:3124580000Packaging unit:1 PC
HDC insert, Female, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:3124570000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 16, PUSH IN with actuator, Installation size: 5
-
Item No.:1498200000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 3, Screw connection, Installation size: 1
-
Item No.:1498400000Packaging unit:1 PC
HDC insert, Female, 400 V, 16 A, Number of poles: 4, Screw connection, Installation size: 1
-
Item No.:1498300000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 4, Screw connection, Installation size: 1
-
Item No.:1498100000Packaging unit:1 PC
HDC insert, Male, 400 V, 16 A, Number of poles: 3, Screw connection, Installation size: 1