Hood, Cable Entry at top
The special die-cast alloy and the multi-layered surface sealing provide complete protection for the HDC housings.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
The cleverly designed interlock system is manufactured from stainless steel. This guarantees a long lifespan with high resistance to corrosion and impact.
The housing interlock system provides integrated safety. Our unique, patented spring system provides the housing interlock with a secure grip and prevents accidental opening.
The laser marking allows for easy and quick identification. Each housing is permanently labelled with a laser marking so that each product can be quickly designated and positioned.
Weidmüller RockStar® IP 65 / NEMA Type 4X housings - your first choice for industrial housings with IP 65 protection.
-
Ürün No.:1788220000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, Standard, Size of cable entries: M 25
-
Ürün No.:1657490000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, Standard, Size of cable entries: PG 21
-
Ürün No.:1657550000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from top, Plug housing, Side-locking clamp on upper side, high, Size of cable entries: PG 29
Added to Your Shopping Cart