Size 6
A heavy-duty connector consists of a connector insert and its protective housing. The insert is therefore the heart of the heavy-duty connector. It is responsible for electrical functioning. Connector inserts from Weidmüller are made from high-quality insulation materials, which allow secure transmission of high voltages in a tight space. Moreover, we use only a single type of plastic in our entire product line. This plastic is UL listed, and suitable for railway applications. This allows unlimited world-wide use of the RockStar® connector.
-
Product ID:1848580000VPE:10 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Installation size: 6
-
Product ID:1848620000VPE:10 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 16, Screw connection, Installation size: 6
-
Product ID:1848700000VPE:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 16, Screw connection, Installation size: 6
-
Product ID:1848760000VPE:10 PC
HDC insert, Pin, 500 V, 16 A, Number of poles: 16, Screw connection, Installation size: 6
Ihrem Warenkorb hinzugefügt