With test button, LED and diode
- Control voltages from 12 - 110 V DC and 24 - 230V AC
- 2 CO contact (12 A)
- With test buttons with colour coding (DC coil: blue)
- Integrated green status LED and free-wheeling diode
- With mechanical status indicator
-
Item No.:3052860000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052870000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052880000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 48 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes
-
Item No.:3052890000Packaging unit:10 PC
CUBESERIES, Relay, Number of contacts: 2, CO contact AgNi, Rated control voltage: 110 V DC +10 % / -20 %, Continuous current: 12 A, Plug-in connection, Test button available: Yes