4-pole, A-coded
-
Product ID:2812531000VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 10 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530500VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530060VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 0.6 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530250VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530200VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 2 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530300VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 3 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530800VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 8 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530150VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1.5 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No
-
Product ID:2812530100VPE:1 PC
Sensor/actuator line, M12, Number of poles : 4, 1 m, Socket, angled, Shielded: No, LED: Yes, Sheath material: PUR, Halogen: No