Ex i Components
The Rockstar® EXI enclosures shown here are identified for use by their article designation.
A blue color is therefore not required. A blue EXI gland is required to complete the enclosure.
-
Ürün No.:3001300000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Bulkhead housing, End-locking clamp, lower side, End-locking clamp not replaceable, Standard
-
Ürün No.:3001360000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 20
-
Ürün No.:3001350000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 3, Protection degree: IP65, in plugged condition, Cable entry from side, End-locking clamp, lower side, Standard, Size of cable entries: M 20
-
ID výrobku:3001310000Obalová jednotka:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Ürün No.:3001390000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Ürün No.:3001370000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 4, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Ürün No.:3001320000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp not replaceable, Side-locking clamp on lower side, Standard
-
Ürün No.:3001440000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Ürün No.:3001400000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 6, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Ürün No.:3001330000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Bulkhead housing, Side-locking clamp on lower side, Side-locking clamp not replaceable, Standard
-
Ürün No.:3001520000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Ürün No.:3001460000Ambalaj birimi:1 PC
HDC enclosures, Installation size: 8, Protection degree: IP65, in plugged condition, Cable entry from side, Plug housing, Side-locking clamp on lower side, Standard, Size of cable entries: M 25
-
Ürün No.:3001190000Ambalaj birimi:1 PC
, Female, 500 V, 5 A, Number of poles: 6, PUSH IN, Installation size: 3
-
Ürün No.:3001200000Ambalaj birimi:1 PC
, Male, 500 V, 5 A, Number of poles: 6, PUSH IN, Installation size: 3
-
Ürün No.:3001220000Ambalaj birimi:1 PC
, Female, 500 V, 5 A, Number of poles: 10, PUSH IN, Installation size: 4
-
Ürün No.:3001230000Ambalaj birimi:1 PC
, Male, 500 V, 5 A, Number of poles: 10, PUSH IN, Installation size: 4
-
Ürün No.:3001240000Ambalaj birimi:1 PC
, Female, 500 V, 5 A, Number of poles: 16, PUSH IN, Installation size: 6
-
Ürün No.:3001250000Ambalaj birimi:1 PC
, Male, 500 V, 5 A, Number of poles: 16, PUSH IN, Installation size: 6
-
Ürün No.:3001280000Ambalaj birimi:1 PC
, Male, 500 V, 5 A, Number of poles: 24, PUSH IN, Installation size: 8
-
Ürün No.:3001270000Ambalaj birimi:1 PC
, Female, 500 V, 5 A, Number of poles: 24, PUSH IN, Installation size: 8