Accessories
-
-
Item No.:1267940000Packaging unit:20 PC
P-series, Marker holder, blue, Number of levels: 16, TS 35 x 7.5
-
Item No.:2894270000Packaging unit:20 PC
Accessories holder (terminal), Wemid, dark beige
-
Item No.:1167670000Packaging unit:10 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, pluggable, V-0, Wemid
-
Item No.:1173580000Packaging unit:20 PC
P-series, Marker holder, black, Number of levels: 8, TS 35 x 7.5
-
Item No.:2894230000Packaging unit:20 PC
End plate for terminals, black, Height: 60 mm, Width: 2 mm, V-0, Wemid, Snap-on: Yes
-
Item No.:1142980000Packaging unit:10 PC
Partition plate (terminal), dark beige, Height: 88.5 mm, Width: 5.08 mm, V-0, Wemid
-
Item No.:1415070000Packaging unit:50 PC
End plate for terminals, blue, Height: 87.25 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes
-
-
Item No.:1230070000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Printed A-D, horizontally
-
Item No.:1254730000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Printed 16-1, vertical
-
Item No.:1297890000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, printed, D-A, horizontally
-
Item No.:1340340000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, printed, 17-32, horizontally
-
-
Item No.:1389210000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Customer-specific printing
-
Item No.:1267980000Packaging unit:20 PC
P-series, Marker holder, blue, Number of levels: 4, TS 35 x 15
-
Item No.:1173540000Packaging unit:20 PC
P-series, Marker holder, black, Number of levels: 16, TS 35 x 15
-
Item No.:1173550000Packaging unit:20 PC
P-series, Marker holder, black, Number of levels: 16, TS 35 x 7.5
-
Item No.:1142970000Packaging unit:50 PC
Terminal cover, dark beige, Wemid, Height: 11 mm, Width: 9.96 mm, Depth: 9.68 mm, V-0
-
Item No.:1307680000Packaging unit:10 PC
P-series, Partition plate, grey, 2 mm, Printed A-H, horizontally