Protection against contact
-
Item No.:2586440000Packaging unit:100 PC
Insulating sleeve (terminal), PPS, black
-
-
Item No.:1307920000Packaging unit:500 PC
Terminal cover, dark beige, Wemid, Height: 12.75 mm, Width: 9.48 mm, Depth: 8.85 mm, V-0
-
-
-
Item No.:0475480000Packaging unit:50 PC
Terminal cover, blue, Height: 19 mm, Width: 6 mm, Depth: 14.5 mm, V-2
-
Item No.:0485560000Packaging unit:20 PC
End and partition plate for terminals, beige, Height: 46 mm, Width: 2 mm, V-2, PA 66
-
-
Item No.:1780940000Packaging unit:100 Meter
Bolt-type screw terminals, Cover profile, Transparent, 1000 mm
-
Item No.:0447700000Packaging unit:1 PC
Terminal cover, Transparent, PVC, Height: 62 mm, Width: 1 mm, Depth: 7.1 mm, V-2
-
Item No.:1069700000Packaging unit:20 PC
Bolt-type screw terminals, Cover plate, dark beige, 2 mm
-
Item No.:0485860000Packaging unit:20 PC
End and partition plate for terminals, beige, Height: 82 mm, Width: 3 mm, V-2, PA 66
-
-
-
-
Item No.:0244060000Packaging unit:50 PC
Terminal cover, white, PA 66, Height: 4000 mm, Width: 18 mm, Depth: 7.7 mm, V-2
-
-
-
Item No.:1064550000Packaging unit:20 PC
Bolt-type screw terminals, Hood, Light green, 31 mm
-
Item No.:1248980000Packaging unit:10 PC
Bolt-type screw terminals, Hood, black, 54 mm