WM4 C photovoltaic connectors with crimp connection
WM4 C photovoltaic connectors
- one crimp contact for 4 mm² and 6 mm² cables
- TÜV approval according to the latest standard IEC 62852
- Can be loaded with a rated current of up to 35 A
-
-
Item No.:1344960000Packaging unit:1 PC
Photovoltaics, Plug-in connector, For crimping tool
-
Item No.:1530670000Packaging unit:100 PC
Photovoltaics, Plug-in connector, Socket connector
-
Item No.:1530770000Packaging unit:4500 PC
Photovoltaics, Plug-in connector, Socket connector
-
-
-
Item No.:3035660000Packaging unit:100 PC
Photovoltaics, Plug-in connector, DC version
-
Item No.:3035650000Packaging unit:100 PC
Photovoltaics, Plug-in connector, DC version
-
Item No.:1530640000Packaging unit:100 PC
Photovoltaics, Plug-in connector, male
-
Item No.:3035710000Packaging unit:100 PC
Photovoltaics, Plug-in connector, DC version
-
Item No.:1530630000Packaging unit:100 PC
Photovoltaics, Plug-in connector, female
-
Item No.:3035690000Packaging unit:100 PC
Photovoltaics, Plug-in connector, DC version
-
-
Added to Your Shopping Cart