Fieldbus Distributors
A range of 1-way, 2-way, 4-way, and 8-way distributors allows for a flexible installation in the field.
FBCon uses EMC cable glands with high attenuation of up to 80 dB, protection class IP66 and a wide operating temperature range from -40 to +80 °C to safely protect your connections in harsh environments. For use in hazardous areas, intrinsically safe variants exist.
Properties
- EMC cable glands for trunk and spurs
- M12 connector for spurs
- External earthing stud
- Pressure equalizing element
- Protection class IP66
- Aluminium and stainless-steel versions
- Integrated current limiter on each branch line for non-EX versions
The FBCon family of distributors includes various forms. The product name indicates the respective features as follows:
- FBCon: Fieldbus Connection
- PA: PROFIBUS-PA / Foundation Fieldbus
- DP: PROFIBUS-DP / Modbus RS485
- SS: Stainless Steel
- CG: Cable Gland
- PCG: Plastic Cable Gland
- CG/M12: Cable gland for the trunk cable and M12 plug-in connector for stub cables and 1way: Number of outgoing stub lines (here: one stub line)
- Limiter: Segment protector, protecting the PROFIBUS-PA network in the event of an overload at a spur line
- EX / ATEX: Products for potentially hazardous / explosive areas
-
Item No.:1777730000Packaging unit:100 PC
VPMS (blanking plug in brass), Blanking plug, in closed state, M 16, 5 mm, Brass, nickel-plated
-
Item No.:2066720000Packaging unit:100 PC
VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 16, 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6
-
Item No.:1736230000Packaging unit:50 PC
GWDR NP (flat gasket - neoprene), Sealing ring, M 16, Neoprene
-
-
Item No.:8564350000Packaging unit:1 PC
Standard distributor without bus termination, 1-way distributor, IP65, IP66
-
Item No.:8714260000Packaging unit:1 PC
Standard distributor without bus termination, 1-way distributor, IP65, IP66
-
Item No.:8564290000Packaging unit:1 PC
Standard distributor with bus termination (active), Terminator, IP65, IP66
-
Item No.:8714240000Packaging unit:1 PC
Standard distributor with bus termination (active), Terminator, IP65, IP66
-
-
Item No.:8564320000Packaging unit:1 PC
Standard distributor with bus termination (active), Terminator, IP65, IP66
-
Item No.:8564090000Packaging unit:1 PC
Standard distributor, 1-way distributor, IP65, IP66
-
Item No.:8564060000Packaging unit:1 PC
Standard distributor, 1-way distributor, IP65, IP66, Branch line M12, Round
-
Item No.:2623870000Packaging unit:1 PC
, 1-channel distributor LIMITER, IP65, IP66, Round
-
Item No.:2617180000Packaging unit:1 PC
, 1-channel distributor LIMITER, IP65, IP66, Branch line M12, Round
-
Item No.:8564100000Packaging unit:1 PC
Standard distributor, 2-way distributor, IP65, IP66, Round
-
Item No.:8564070000Packaging unit:1 PC
Standard distributor, 2-way distributor, IP65, IP66, Branch line M12, Round
-
Item No.:2624390000Packaging unit:1 PC
, 2-channel distributor LIMITER, IP65, IP66, Round
-
Item No.:2617210000Packaging unit:1 PC
, 2-channel distributor LIMITER, IP65, IP66, Branch line M12, Round
-
Item No.:2703860000Packaging unit:1 PC
Standard distributor with current limiting, 3-channel distributor LIMITER, IP65, IP66, Trunk line M20, Round
-
Item No.:8564110000Packaging unit:1 PC
Standard distributor, 4-way distributor, IP65, IP66, Round