PUSHIN Connection
The HQ series - big features in a compact design. The electrical values speak for themselves.
The wire connection level is designed as a PUSH IN contact.
Pole count: 5, 8
Rated current: 16 A
Rated voltage: 250 V, 500 V
The wire connection level is designed as a PUSH IN contact.
Pole count: 5, 8
Rated current: 16 A
Rated voltage: 250 V, 500 V
-
Tuotteen tunnus:3023900000VPE:1 PC
HDC insert, Male, 230 V, 16 A, Number of poles: 5, PUSH IN with actuator, Installation size: 1
-
Tuotteen tunnus:3023890000VPE:1 PC
HDC insert, Female, 230 V, 16 A, Number of poles: 5, PUSH IN with actuator, Installation size: 1
-
Tuotteen tunnus:2937350000VPE:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 8, PUSH IN with actuator, Installation size: HQ
-
Tuotteen tunnus:2937360000VPE:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 8, PUSH IN with actuator, Installation size: HQ
Added to Your Shopping Cart