SubstationLine series
The SubstationLine includes Ethernet switches complying with the IEC 61850-3 and IEEE 1613 standards, making them robust enough for operation in harsh environments. The family includes variants for mounting on DIN rails and in 19" racks.
All products have a redundant power supply to ensure reliability in critical environments. The new family ranges from managed Fast Ethernet switches to 10-Gigabit Ethenet products with all the necessary features to operate according to the most demanding requirements.
- DIN-rail and 19” rack variants
- IEC 61850-3 and IEEE 1613 compliance
- PRP/HSR support according to Clause 4/Clause 5 of IEC 62439-3
- MMS server based on bridge model defined in IEC 61850-90-4
- Redundant power supply modules in all models
- Wide operating temperature range of -40°C up to 85°C
- Modular switch version with high flexibility in number and type of ports
- Fast/Gigabit/10-Gigabit interfaces
- Layer 3 models for hardware supported routing between up to 28 IP-subnets
-
Item No.:2778950000Packaging unit:1 PC
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2778960000Packaging unit:1 PC
Layer 2 Network Switch, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 7x RJ45 10/100BASE-T(X), 3x combo-ports (10/100/1000BASE-T(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2778970000Packaging unit:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
商品番号:2778980000販売単位:1 PC
Layer 2 Network Switch, managed, Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 8x RJ45, 12x 100/1000BaseSFP Slot, IP30, -40 °C...85 °C
-
Item No.:2778990000Packaging unit:1 PC
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2779000000Packaging unit:1 PC
Layer 2 Network Switch, 19" rack mount, managed, Fast/Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: 24x RJ45 10/100BASE-T(X), 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...85 °C
-
Item No.:2779010000Packaging unit:1 PC
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2779020000Packaging unit:1 PC
Layer 2 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2875580000Packaging unit:1 PC
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, high voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2875590000Packaging unit:1 PC
Layer 3 Network Switch, Modular, 19" rack mount, managed, Fast/Gigabit/10-Gigabit Ethernet, IEC 61850-3 / IEEE 1613, low voltage, Number of ports: up to 28 (depending on used media interface modules), IP30, -40 °C...85 °C
-
Item No.:2985050000Packaging unit:1 PC
Media interface module for modular switch, PRP/HSR RedBox, Fast/Gigabit Ethernet, Number of ports: 2x combo-ports (10/100/1000BaseT(X) or 100/1000BaseSFP), -40 °C...85 °C
-
Item No.:2779210000Packaging unit:1 PC
Media interface module for modular switch, Gigabit Ethernet/10-Gigabit Ethernet, Number of ports: 2x 1000BaseSFP/10GBaseSFP+ slot, -20 °C...60 °C
-
Item No.:2779200000Packaging unit:1 PC
Media interface module for modular switch, Gigabit Ethernet, Number of ports: 4x 1000BaseSFP slot, -40 °C...85 °C
-
Item No.:2779220000Packaging unit:1 PC
Media interface module for modular switch, Gigabit Ethernet/10-Gigabit Ethernet, Number of ports: 4x 1000BaseSFP/10GBaseSFP+ slot, -20 °C...60 °C
-
Item No.:2779170000Packaging unit:1 PC
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Multi-mode, -40 °C...85 °C
-
Item No.:2779160000Packaging unit:1 PC
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x SC Single-mode, -40 °C...85 °C
-
Item No.:2779190000Packaging unit:1 PC
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Multi-mode, -40 °C...85 °C
-
Item No.:2779180000Packaging unit:1 PC
Media interface module for modular switch, Fast Ethernet, Number of ports: 4x ST Single-mode, -40 °C...85 °C
-
Item No.:2779140000Packaging unit:1 PC
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x RJ45, -40 °C...85 °C
-
Item No.:2779150000Packaging unit:1 PC
Media interface module for modular switch, Fast/Gigabit Ethernet, Number of ports: 8x 100/1000BaseSFP Slot, -40 °C...85 °C