Controls
-
Item No.:1334950000Packaging unit:1 PC
Control web-based, u-create web, u-OS, IP20, 2 x RJ45 plug-in connectors, 24 V DC +20 %/ -15 %, Micro USB 2.0, -20 °C...55 °C
-
Item No.:2928020000Packaging unit:1 PC
Control web-based, u-create web, u-OS, IP20, PUSH IN, 24 V DC +20 %/ -15 %, Micro USB 2.0, -20 °C...55 °C
-
Item No.:2682640000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
-
-
Item No.:2682630000Packaging unit:1 PC
IoT Gateway, Fast Ethernet, IP20, -20 °C...60 °C
-
Item No.:8000058282Packaging unit:1 PC
FieldPower® IoT-Box, LAN, IE Switch, Wireless, IP54
-
-
Item No.:8000058270Packaging unit:1 PC
FieldPower® IoT-Box, LAN, Wireless, IP54
-
Item No.:2839150000Packaging unit:1 PC
Control CODESYS-based, u-OS, IP20, PUSH IN, 24 V DC +20 %/ -15 %, USB-C (3.1), MicroSD CARD, -40 °C...70 °C
-
Item No.:2839160000Packaging unit:1 PC
Control CODESYS-based, u-OS, IP20, PUSH IN, 24 V DC +20 %/ -15 %, USB-C (3.1), MicroSD CARD, -40 °C...70 °C
-
Item No.:2007290000Packaging unit:1 PC
graphically programmable logic module incl. programming adapter, CAN interface, Mounting foot
-
Item No.:1548720000Packaging unit:1 PC
graphically programmable logic module incl. programming adapter
-
-
Tuotteen tunnus:2010680000Csomagolási egység:1 PC
graphically programmable logic module, CAN interface, Mounting foot
-
-
-
-
-
-