OMNIMATE Power - Powerbus
Modular current bar solution from Weidmüller. Optimally designed for use in IP20 multi-axis servo amplifiers for the intermediate circuit and the 24 V control voltage supply. The busbar system is designed in such a way that each module in the same axis system is quickly and easily connected to a spring contact by snapping a current bar into place. No tools are required for the innovative snap-in bus system. This simplifies assembly and installation.
-
商品编号:2594950000包装单位:20 PC
PCB plug-in connector, male plug, Pitch in mm (P): 42.50 mm, Number of poles: 2, Box
-
商品编号:2595180000包装单位:10 PC
PCB plug-in connector, male plug, Pitch in mm (P): 42.50 mm, Number of poles: 2, Box
-
商品编号:2594960000包装单位:10 PC
PCB plug-in connector, male plug, Pitch in mm (P): 42.50 mm, Number of poles: 2, Box
-
商品编号:2595540000包装单位:20 PC
PCB plug-in connector, male plug, Pitch in mm (P): 42.50 mm, Number of poles: 2, Box
-
商品编号:2594720000包装单位:20 PC
PCB plug-in connector, female header, Cable gland, Pitch in mm (P): 42.50 mm, Number of poles: 2, 90°, Box
-
商品编号:2594970000包装单位:50 PC
PCB plug-in connector, Accessories, cover plate, black
-
-
-
Added to Your Shopping Cart