Power solid-state relays
Due to their high shock and vibration resistance, the large switching current and the option of simple fusing, our power solid-state relays outperform by far any electromagnetic relays, especially in the process industry. The compact modules have low power drive requirements, fast response
times and operate noiseless. The version with integrated current monitoring allows the switching current monitoring of up to five parallel connected loads. Our new power solid-state relays are ideally suited for a multitude
of diverse tasks: switching of pipe heaters and infrared heaters, or permanent current monitoring.
- Compact design with a width from 17.8 mm
- Switching currents of up to 30 A and up to 15 A DC
- High shock and vibration resistance
- Ready to use with integrated heat sink and mounting rail base for mounting on DIN rail TS35
- Short circuit protection with circuit breakers possible
- Output connections ring lug suitable
-
Item No.:2986890000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 3...32 V DC , Rated switching voltage: 24…230 V AC +10% -15%, Continuous current: 20 A
-
Item No.:2986900000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
-
Item No.:2986920000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 4…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 30 A
-
Item No.:2986930000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 4.5…32 V DC , Rated switching voltage: 20.4…1000 V DC (IEC), Continuous current: 15 A
-
Item No.:1406200000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53), Screw connection
-
Item No.:1406220000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 160...240 V AC/DC , Rated switching voltage: 12...275 V AC, Continuous current: 17 A (AC51) at 40 °C, 3.5 A (AC 53)
-
Item No.:2531050000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 22 A (AC51) at 40 °C, 7 A (AC 53)
-
Item No.:1406210000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 3.5…32 V DC , Rated switching voltage: 24…510 V AC, Continuous current: 23 A (AC51) at 40 °C, 12 A (AC 53)
-
-
Item No.:2986910000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A
-
Item No.:8952140000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
-
Item No.:8952130000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 8...30 V DC / 10...30 V AC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection