PSSR 3-phase
Switch high 3-phase AC loads up to 600 V AC and 20 A completely wear-free, reliable and noiseless.
- Load circuit 3-phase: 42…600 V AC / 20 A
- Compact design with a width from 54 mm
- Ready to use with integrated heat sink and mounting rail base for mounting on DIN rail TS35
- Short circuit protection with circuit breakers possible
- Output connections ring lug suitable
-
Item No.:2986910000Packaging unit:1 PC
Power Solid-State Relais, Rated control voltage: 5…32 V DC , Rated switching voltage: 42…600 V AC +10% -15%, Continuous current: 20 A
-
Item No.:8952140000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 90...240 V AC / DC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
-
Item No.:8952130000Packaging unit:1 PC
Power Solid-State Relais, Solid state contactor, Rated control voltage: 8...30 V DC / 10...30 V AC , Rated switching voltage: 24...520 V AC, Continuous current: 20 A @ 55 °C, 12 A (AC 53), Screw connection
Added to Your Shopping Cart