MultiCard
For custom printing: Please send us a file of our labeling software M-Print PRO or M-Print PRO Online (without installation) for your labeling specifications.
-
Item No.:1038840000Packaging unit:80 PC
ESG, Device markers x 10 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:1919940000Packaging unit:400 PC
ESG, Device markers x 10 mm, PA 66, Colour: white, pluggable
-
Item No.:1221520000Packaging unit:40 PC
ESG, Device markers x 20 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:1346320000Packaging unit:40 PC
ESG, Device markers x 15 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:1346330000Packaging unit:40 PC
ESG, Device markers x 11 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:1082490000Packaging unit:200 PC
ESG, Device markers x 11 mm, PA 66, Colour: white, pluggable
-
Item No.:1082540000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1082520000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
-
Item No.:1880090000Packaging unit:40 PC
ESG, Device markers x 15 mm, PA 66, Colour: To customer specification, Self-adhesive
-
Item No.:2558300000Packaging unit:40 PC
ESG, Device markers x 15 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:1881290000Packaging unit:40 PC
ESG, Device markers x 15 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:2558310000Packaging unit:40 PC
ESG, Device markers x 15 mm, PA 66, Colour: To customer specification, pluggable
-
Item No.:1136810000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1881280000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
-
Item No.:2558340000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
-
Item No.:2558350000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, pluggable
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1378710000Obalová jednotka:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, pluggable
-
ID výrobku:1880120000Obalová jednotka:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive