Conductor nom. cross-section 35.0mm²
- Polypropylene conical cable entry funnel
- Heat-resistant up to 105°C
For conductors from 0.5 – 10.0 mm² (AWG 20-7)
Material: E-Cu, tin galvanised
Dimensional tolerance acc. to DIN 46228 sect. 4
-
Item No.:1418330000Packaging unit:50 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, red
-
Item No.:1418030000Packaging unit:50 PC
Wire-end ferrule, Standard, 19 mm, 16 mm, beige
-
Item No.:1418020000Packaging unit:50 PC
Wire-end ferrule, Standard, 19 mm, 16 mm, red
-
Item No.:1418340000Packaging unit:50 PC
Wire-end ferrule, Standard, 21 mm, 18 mm, beige
Added to Your Shopping Cart