Size 8
The HDD series with machined crimp contacts is designed for high pole counts in tight spaces. Users save installation space with the smaller design, without having to limit the number of poles.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 108
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1651210000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
-
Item No.:1651220000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 108, Crimp connection, Size: 8
Added to Your Shopping Cart