Size 8
With the SNAP IN connection, the conductor connection level is already open and the stripped connector can be simply inserted. In the end position, the patented clamping mechanism closes automatically. As a result, it requires virtually no maintenance and a safe, permanent and vibration-proof connection is established. Weidmüller is therefore the first and only manufacturer to offer this innovative connection system.
-
Ürün No.:2666990000Ambalaj birimi:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Installation size: 12, 8
-
Ürün No.:2667000000Ambalaj birimi:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Installation size: 12
-
Ürün No.:2535140000Ambalaj birimi:1 PC
HDC insert, Female, 500 V, 16 A, Number of poles: 24, SNAP IN, Installation size: 8
-
Ürün No.:2667010000Ambalaj birimi:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Installation size: 8
-
Ürün No.:2667020000Ambalaj birimi:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Installation size: 12
-
Ürün No.:2535100000Ambalaj birimi:1 PC
HDC insert, Male, 500 V, 16 A, Number of poles: 24, SNAP IN, Installation size: 8