Size 6
The HDD series with machined crimp contacts is designed for high pole counts in tight spaces. Users save installation space with the smaller design, without having to limit the number of poles.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 72
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 72
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1651190000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Installation size: 6
-
Item No.:1651200000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 72, Crimp connection, Installation size: 6
-
Item No.:1092130000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 72, Crimp connection, Installation size: 6
Added to Your Shopping Cart