Size 3
The HDD series with machined crimp contacts is designed for high pole counts in tight spaces. Users save installation space with the smaller design, without having to limit the number of poles.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 24
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades. Crimp contacts are not delivered with the inserts.
Number of poles: 24
Rated current: 10 A
Rated voltage: 250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
-
Item No.:1651150000Packaging unit:1 ks
HDC vložka, Zástrčný, 250 V, 10 A, Počet pólů: 24, Nalisované připojení, Instalační velikost: 3
-
Item No.:1651160000Packaging unit:1 ks
HDC vložka, Zásuvka, 250 V, 10 A, Počet pólů: 24, Nalisované připojení, Instalační velikost: 3
Added to Your Shopping Cart