Size 3
The PUSH IN connection is a direct-insert method of connection. The preprocessed wire can be inserted directly into the wire connection without the need for any tools.
Number of poles: 6
Rated current: 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
Number of poles: 6
Rated current: 24 A
Rated voltage: 500 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
PUSH IN technology
-
Item No.:1873520000Packaging unit:1 PC
HDC insert, Female, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
-
Item No.:1873530000Packaging unit:1 PC
HDC insert, Male, 500 V, 24 A, Number of poles: 6, PUSH IN, Size: 3
Added to Your Shopping Cart