Size 1
The HD range features a high density of contacts. It is thus optimally suited for signal processing.
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 7 - 8
Rated current: 10 A
Rated voltage: 42/250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
The wire connection level is designed as a crimp contact. The established crimp connection has been used as a standard for decades.
Crimp contacts are not delivered with the inserts.
Number of poles: 7 - 8
Rated current: 10 A
Rated voltage: 42/250 V
Nominal voltage acc. to UL/CSA: 600 V AC/DC
Crimp connection
-
Item No.:1650570000Packaging unit:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1650580000Packaging unit:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1650590000Packaging unit:1 PC
HDC insert, Male, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
-
Item No.:1650600000Packaging unit:1 PC
HDC insert, Female, 50 V, 10 A, Number of poles: 8, Crimp connection, Size: 1
Added to Your Shopping Cart