Size 7
The HD series features high-density contacts and is thus ideally suited to signal processing.
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades.
Crimp contacts are not included in the scope of delivery of inserts.
Crimp connection
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades.
Crimp contacts are not included in the scope of delivery of inserts.
Crimp connection
-
Ürün No.:1023050000Ambalaj birimi:1 PC
HDC insert, Female, 250 V, 10 A, Number of poles: 25, Crimp connection, Installation size: 5, 7
-
Ürün No.:1023040000Ambalaj birimi:1 PC
HDC insert, Male, 250 V, 10 A, Number of poles: 25, Crimp connection, Installation size: 5, 7
Added to Your Shopping Cart