Size 1
The wire connection level is designed for crimp contacts. The proven crimp connection method has been in standard use for decades. Crimp contacts are not included in the scope of delivery of inserts.
Crimp connection
-
Item No.:3103510000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103500000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 2, Crimp contact, Size: 1
-
Item No.:3103530000Packaging unit:1 PC
HDC insert, Female, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103520000Packaging unit:1 PC
HDC insert, Male, 400 V, 40 A, Number of poles: 3, Crimp contact, Size: 1
-
Item No.:3103540000Packaging unit:1 PC
HDC insert, Male, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:3103550000Packaging unit:1 PC
HDC insert, Female, 830 V, 40 A, Number of poles: 4, Crimp contact, Size: 1
-
Item No.:1912460000Packaging unit:1 PC
HDC insert, Female, 230 V, 20 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1912440000Packaging unit:1 PC
HDC insert, Male, 250 V, 16 A, Number of poles: 5, Crimp connection, Size: 1
-
Item No.:1003180000Packaging unit:1 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1003190000Packaging unit:1 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 7, Crimp connection, Size: 1
-
Item No.:1993820000Packaging unit:10 PC
HDC insert, Female, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1
-
Item No.:1993810000Packaging unit:10 PC
HDC insert, Male, 400 V, 10 A, Number of poles: 12, Crimp connection, Size: 1