LED / protection modules
- Optionally with green or red LED
- Versions with protective circuits like free-wheeling diode, varistor or RC-element
-
Item No.:3053420000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:3053410000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:3053440000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:3053430000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:3053460000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:3053450000Packaging unit:20 PC
CUBESERIES, LED module, Rated control voltage: 110…230 V UC, Plug-in connection
-
Item No.:3053310000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Item No.:3053290000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 6…24 V DC, Plug-in connection
-
Item No.:3053340000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Item No.:3053320000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 24…60 V DC, Plug-in connection
-
Produkt ID:3053360000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:3053350000Packaging unit:20 PC
CUBESERIES, LED module with freewheel diode, Rated control voltage: 110…230 V DC, Plug-in connection
-
Item No.:3053270000Packaging unit:20 PC
CUBESERIES, Free-wheeling diode, Rated control voltage: 6…230 V DC, Plug-in connection
-
Item No.:3053370000Packaging unit:20 PC
CUBESERIES, RC element, Rated control voltage: 6…24 V UC, Plug-in connection
-
Item No.:3053390000Packaging unit:20 PC
CUBESERIES, RC element, Rated control voltage: 24…60 V UC, Plug-in connection
-
Item No.:3053400000Packaging unit:20 PC
CUBESERIES, RC element, Rated control voltage: 110…230 V AC, Plug-in connection
-
Item No.:3053470000Packaging unit:20 PC
CUBESERIES, Protective varistor, Rated control voltage: 6…24 V AC, Plug-in connection
-
Item No.:3053480000Packaging unit:20 PC
CUBESERIES, Protective varistor, Rated control voltage: 110...130 V AC, Plug-in connection
-
Item No.:3053490000Packaging unit:20 PC
CUBESERIES, Protective varistor, Rated control voltage: 220...240 V AC, Plug-in connection