Built-in connector with wires
-
Tuotteen tunnus:2968070000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting
-
Tuotteen tunnus:2968060000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting
-
Tuotteen tunnus:2968050000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:1353800000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:2625970000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Rear panel mounting
-
Tuotteen tunnus:1467960000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:2625940000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Rear panel mounting
-
Tuotteen tunnus:2530780000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Front mounting
-
Tuotteen tunnus:2530800000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Front mounting
-
Tuotteen tunnus:2968040000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:1353780000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:1993620000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.3 m, Front mounting
-
Tuotteen tunnus:1467940000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Ürün No.:2530770000VPE:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Front mounting
-
Tuotteen tunnus:2968000000VPE:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:2625960000VPE:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Rear panel mounting
-
Tuotteen tunnus:1467930000VPE:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:1460320000VPE:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Tuotteen tunnus:1467950000VPE:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Tuotteen tunnus:2968020000VPE:1 PC
Built-in plugs, M12, male, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting