Power
-
Item No.:2968070000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting
-
Item No.:2968060000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting
-
Item No.:1993620000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.3 m, Front mounting
-
Item No.:2530780000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Front mounting
-
Item No.:1353800000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Item No.:1467960000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Item No.:2625940000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Rear panel mounting
-
Item No.:1467940000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Item No.:2968040000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Item No.:2968050000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Produkt ID:2625970000Unidad de embalaje:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Rear panel mounting
-
Item No.:1353780000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: PG 9, Number of poles: 4, Strand / cable length: 0.2 m, Front mounting
-
Item No.:2530800000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Front mounting
-
Item No.:2968000000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Item No.:2968020000Packaging unit:1 PC
Built-in plugs, M12, male, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting
-
Item No.:2968010000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Front mounting
-
Item No.:2530770000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Front mounting
-
Item No.:2625950000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.3 m, Rear panel mounting
-
Item No.:1460320000Packaging unit:1 PC
Built-in plugs, M12, pin, straight, Mounting thread: M 16 x 1.5, Number of poles: 4, Strand / cable length: 0.5 m, Front mounting
-
Item No.:2968030000Packaging unit:1 PC
Built-in plugs, M12, Female socket, straight, Mounting thread: M 16 x 1.5, Number of poles: 5, Strand / cable length: 0.2 m, Rear panel mounting