Patch cable Cat.5 PUR green
-
-
Item No.:1166000100Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 10 m
-
Item No.:1166000005Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 0.5 m
-
Item No.:1166000030Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 3 m
-
-
Item No.:1166000150Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 15 m
-
Item No.:1166000250Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 25 m
-
Item No.:1166000050Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 5 m
-
Item No.:1166000020Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 2 m
-
Item No.:1166000004Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 0.4 m
-
Item No.:1166000003Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 0.3 m
-
Item No.:1166000200Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 20 m
-
Item No.:1166000010Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 1 m
-
Item No.:1166000015Packaging unit:1 PC
System cable, RJ45 IP 20, RJ45 IP 20, Cat.5 (ISO/IEC 11801), PUR, 1.5 m