RIDERSERIES FG
Relay modules with forcibly guided contacts
Relays with forcibly guided contacts have a 99 % diagnostics coverage and an excellent reputation for use in safety systems. The contacts interlock mechanically with each other in order to ensure a synchronous switching status of both contacts. This guarantees that the alert contact will maintain the same switching status in the event of an error (for example, if the working contact welds from an overload). The controller (or safety controller) detects the alert contact and then compares the set values and actual values. If a difference occurs, measures can then be taken to protect equipment and human life.
Relays with forcibly guided contacts have a 99 % diagnostics coverage and an excellent reputation for use in safety systems. The contacts interlock mechanically with each other in order to ensure a synchronous switching status of both contacts. This guarantees that the alert contact will maintain the same switching status in the event of an error (for example, if the working contact welds from an overload). The controller (or safety controller) detects the alert contact and then compares the set values and actual values. If a difference occurs, measures can then be taken to protect equipment and human life.
- 2 CO contacts with 6 A, forcibily guided according to EN 61810-3 type B
- Proven component in safety technology
- Diagnosis coverage of 99 %
-
商品编号:1218410000包装单位:10 PC
RIDERSERIES FG, 继电器模块,带正极驱动触点, 触点数量: 2, 转换器触点,强行引导(EN 61810-3 类型 B) AgCuNi, 额定控制电压: 24 V DC ±10 %, 持续电流: 6 A, 螺钉联接, 测试按钮可用: 否
-
商品编号:1218390000包装单位:10 PC
RIDERSERIES FG, 继电器模块,带正极驱动触点, 触点数量: 2, 转换器触点,强行引导(EN 61810-3 类型 B) AgCuNi, 额定控制电压: 24 V DC ±10 %, 持续电流: 6 A, 弹片联接, 测试按钮可用: 否
-
商品编号:1218380000包装单位:12 PC
RIDERSERIES FG, 继电器, 带正极驱动触点, 触点数量: 2, 转换器触点,强行引导(EN 61810-3 类型 B) AgCuNi, 额定控制电压: 24 V DC, 持续电流: 6 A, 插拔联接, 测试按钮可用: 否
-
商品编号:8713720000包装单位:10 PC
RIDERSERIES FG, LED模块, 带续流二极管, 额定控制电压: 6…24 V DC, 插拔联接
-
-
-
Added to Your Shopping Cart