Crimp connection 1500V to PE
HDD series – 10 A, 250 V, 52 poles, 1500 V to PE
The HDD 52 pole inserts were developed for applications requiring voltages of up to 1500 V to PE. All other rated data remain unchanged.
The HDD series with turned crimp contacts is designed for high pole counts in confined spaces. The smaller design saves users space during installation without having to limit the number of poles.
The conductor connection level is designed as a crimp contact. The proven crimp connection technology has been in use for decades. Crimp contacts are not included in the scope of delivery of the inserts.
The HDD 52 pole inserts were developed for applications requiring voltages of up to 1500 V to PE. All other rated data remain unchanged.
The HDD series with turned crimp contacts is designed for high pole counts in confined spaces. The smaller design saves users space during installation without having to limit the number of poles.
The conductor connection level is designed as a crimp contact. The proven crimp connection technology has been in use for decades. Crimp contacts are not included in the scope of delivery of the inserts.